IESNA:LM-63-2002
[TEST]P1056383
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1090D950-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2393
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1324 1314.2 1308.1 1298.3 1283.6 1265.2 1244.3 1218.6 1189.2 1159.8
1125.4 1088.6 1050.6 1010.2 967.3 924.4 879 834.9 788.3 740.5
691.4 642.4 593.4 544.3 494.1 443.8 392.3 340.8 286.9 235.4
188.8 142.2 99.3 60.1 25.7 4.9 0
1324 1327.7 1317.9 1305.6 1286 1261.5 1233.3 1201.4 1165.9 1127.9
1087.4 1043.3 997.9 950.1 901.1 850.8 799.3 746.6 693.9 638.7
584.8 530.8 475.7 421.7 366.6 312.6 257.4 207.2 158.1 114
73.6 44.1 25.7 13.5 7.4 2.5 0
1324 1316.7 1304.4 1282.3 1254.1 1222.3 1185.5 1142.6 1098.5 1049.4
996.7 942.8 886.4 827.5 767.4 708.6 644.9 584.8 524.7 464.6
405.8 350.6 294.2 241.5 191.2 148.3 106.7 77.2 60.1 42.9
29.4 20.8 14.7 9.8 6.1 2.5 0
1324 1317.9 1300.7 1273.8 1241.9 1202.7 1159.8 1109.5 1055.5 995.5
935.4 871.7 806.7 740.5 674.3 609.3 543.1 480.6 419.3 361.7
305.3 251.3 203.5 159.4 117.7 96.9 78.5 60.1 45.4 33.1
24.5 18.4 13.5 8.6 4.9 2.5 0
1324 1319.1 1306.9 1277.4 1240.7 1201.4 1153.6 1099.7 1039.6 978.3
912.1 843.5 776 708.6 638.7 572.5 505.1 446.2 386.2 328.6
275.8 225.6 179 137.3 111.6 91.9 73.6 56.4 41.7 31.9
24.5 18.4 13.5 8.6 4.9 2.5 0
